SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7060-2AF71-1CG1
Product
Image similar
SIMOTICS S synchronous motor 1FK7-CT PN=1.5kW; UDC=600V M0=6Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake, degree of protection IP65
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FK7060-2AF71-1CG1
Product Description SIMOTICS S synchronous motor 1FK7-CT PN=1.5kW; UDC=600V M0=6Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake, degree of protection IP65
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 762
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 7,101 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621000479
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 19.12.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number 4dd35012-723c-46c8-9b13-8baf72d9217f
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
Frequently bought together:
1FK7063-2AF71-1CH2
SIMOTICS S synchronous motor 1FK7-CT PN=2.3kW; UDC=600V M0=11Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N with holding brake, degree of protection IP65 DE Flange, IP67
1FK7083-2AH71-1CH1
SIMOTICS S synchronous motor 1FK7-CT PN=1.4 kW; UDC=600 V M0=16 Nm (100K); NN=4500 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24-bit +12- bit multi-turn with DRIVE-CLiQ interface (encoder AM24DQI) smooth shaft, tolerance N with holding brake degree of protection IP65
1FN3150-3WC00-0AA1
****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version Fn=1010 N; Fmax=2470 N Vmax/Fn= 302 m/min Vmax/Fmax= 138 m/min In=10.7 A; Imax=28.6 A with PTC120 and temperature sensor KTY84 connection of power and signal combined connection via terminal box PG
3LD2203-0TK51
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 32 A, Operating power / at AC-23 A at 400 V: 11.5 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
3RH2122-2BB40
contactor relay, 2 NO + 2 NC, 24 V DC, spring-loaded terminal, frame size S00
;