SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FN3150-3WC00-0AA1
Product
Image similar
****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version Fn=1010 N; Fmax=2470 N Vmax/Fn= 302 m/min Vmax/Fmax= 138 m/min In=10.7 A; Imax=28.6 A with PTC120 and temperature sensor KTY84 connection of power and signal combined connection via terminal box PG
Notes
Successor hint: Product with Pt1000 1FN3???-?????-???3
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FN3150-3WC00-0AA1
Product Description ****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version Fn=1010 N; Fmax=2470 N Vmax/Fn= 302 m/min Vmax/Fmax= 138 m/min In=10.7 A; Imax=28.6 A with PTC120 and temperature sensor KTY84 connection of power and signal combined connection via terminal box PG
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2021
Notes
Successor hint: Product with Pt1000 1FN3???-?????-???3
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Price data
Price Group S70
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day(s)
Net Weight (kg) 7,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515003199
UPC 887621155384
Commodity Code 85030098
LKZ_FDB/ CatalogID PM21
Product Group X0P0
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
1FK7060-2AF71-1CG1
SIMOTICS S synchronous motor 1FK7-CT PN=1.5kW; UDC=600V M0=6Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake, degree of protection IP65
1FK7063-2AF71-1CH2
SIMOTICS S synchronous motor 1FK7-CT PN=2.3kW; UDC=600V M0=11Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N with holding brake, degree of protection IP65 DE Flange, IP67
1FK7083-2AH71-1CH1
SIMOTICS S synchronous motor 1FK7-CT PN=1.4 kW; UDC=600 V M0=16 Nm (100K); NN=4500 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24-bit +12- bit multi-turn with DRIVE-CLiQ interface (encoder AM24DQI) smooth shaft, tolerance N with holding brake degree of protection IP65
1FN3150-3PK00-0AA0
SIMOTICS L precision cooler for primary section 1FN3150-3W... Component 3-phase synchronous motor
1FN3150-4SA00-0AA0
SIMOTICS L Secondary section for linear motor 1FN3... Size 150; Component 3-phase synchronous motor; length 120mm
;