SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FN3150-4SA00-0AA0
Product
Image similar
SIMOTICS L Secondary section for linear motor 1FN3... Size 150; Component 3-phase synchronous motor; length 120mm
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FN3150-4SA00-0AA0
Product Description SIMOTICS L Secondary section for linear motor 1FN3... Size 150; Component 3-phase synchronous motor; length 120mm
Product family SIMOTICS L-1FN3 linear motors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 763
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day(s)
Net Weight (kg) 1,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515003205
UPC 887621155414
Commodity Code 85030098
LKZ_FDB/ CatalogID PM21
Product Group X0P3
Group Code R220
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2019
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-28-91
eClass 14 27-02-28-91
eClass 6 27-02-28-01
eClass 7.1 27-02-91-09
eClass 8 27-02-91-09
eClass 9 27-02-28-91
eClass 9.1 27-02-28-91
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-11-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
1FN3150-3PK00-0AA0
SIMOTICS L precision cooler for primary section 1FN3150-3W... Component 3-phase synchronous motor
1FN3150-3WC00-0AA1
****spare part**** SIMOTICS L primary section; component 3-phase synchronous motor peak load version Fn=1010 N; Fmax=2470 N Vmax/Fn= 302 m/min Vmax/Fmax= 138 m/min In=10.7 A; Imax=28.6 A with PTC120 and temperature sensor KTY84 connection of power and signal combined connection via terminal box PG
;