***spare part*** SIPLUS ET 200SP TM count 1x24V T1 rail based on 6ES7138-6AA00-0BA0 with conformal coating, -40…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), counter module, 1 channel for 24 V incremental or pulse generator, 3 DI, 2 DQ suitable for BU type A0,
Notes
Article Number |
6AG2138-6AA00-1BA0 |
Product Description |
***spare part*** SIPLUS ET 200SP TM count 1x24V T1 rail based on 6ES7138-6AA00-0BA0 with conformal coating, -40…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), counter module, 1 channel for 24 V incremental or pulse generator, 3 DI, 2 DQ suitable for BU type A0,
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2023 |
Notes |
|
Successor |
6AG2138-6AA01-1BA0 |
Successor Description |
SIPLUS ET 200SP TM count 1x24V T1 rail based on 6ES7138-6AA01-0BA0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), counter module, 1 channel for 24 V incremental or pulse generator, 3 DI, 2 DQ suitable for BU type A0, |
Price Group |
S20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
37 Day(s) |
Net Weight (kg) |
0,056 Kg |
Packaging Dimension |
7,80 x 7,40 x 2,30 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047618077518 |
UPC |
Not available |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4398 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 24.10.2016 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|