- Accionamientos
- Automatización
- Sistemas de automatización
- Sistemas de automatización industrial SIMATIC
- Controladores
- Módulo lógico LOGO!
- Basic Controller
- Advanced Controller
- S7-1500
- Módulos centrales
- Módulos de periferia
- Módulos digitales
- Módulos analógicos
- Módulos de entradas analógicas SM 531
- Módulos de salidas analógicas SM 532
- Módulos de E/S analógicas SM 534
- SIPLUS Módulos analógicos
- Módulos tecnológicos
- Comunicación
- Sistema de conexión
- Módulos de periferia de seguridad
- Fuentes de alimentación
- Manejo y visualización (HMI)
- Accesorios
- S7-300
- S7-400/S7-400H/S7-400F/FH
- Distributed Controllers
- Software Controllers
- Drive Controllers
- Componentes complementarios
- Sistemas de E/S
- Sistemas de regulación SIMATIC
- Software para controladores SIMATIC
- Programadoras
- Siemens Partner Program
- SIMOTION Motion Control System
- Sistemas de automatización CNC SINUMERIK
- Sistemas de cableado/armarios eléctricos
- Sistemas de manejo y visualización SIMATIC HMI
- Sistemas de identificación y localización
- Comunicación industrial
- Modular Automation
- Control industrial
- Industrial Edge
- Software industrial
- Industrial Computing
- Sistemas de control de procesos
- Instrumentación de procesos
- Analítica de procesos
- Fuentes de alimentación SITOP
- Productos para necesidades específicas
- Energía
- Building Technologies
- Control y distribución de baja tensión
- Market-specific solutions
- Servicios
- Software
- ... y todo lo que usted también pueda necesitar
| |
SIMATIC S7-1500, analog input module AI 8xHART HF, accuracy 0.1%, 8 channels in groups of 4, common mode voltage: 30 V AC/60 V DC, diagnostics; hardware interrupts calibrate in RUN; delivery including infeed element, shielding bracket and shield terminal
Article Number |
6ES7531-7TF00-0AB0 |
Product Description |
SIMATIC S7-1500, analog input module AI 8xHART HF, accuracy 0.1%, 8 channels in groups of 4, common mode voltage: 30 V AC/60 V DC, diagnostics; hardware interrupts calibrate in RUN; delivery including infeed element, shielding bracket and shield terminal
|
Product family |
SM 531 analog input modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
219 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day(s) |
Net Weight (kg) |
0,396 Kg |
Packaging Dimension |
16,40 x 19,10 x 4,10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623412540 |
UPC |
195125441354 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST73 |
Product Group |
4501 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.06.2023 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
cdef60b2-8af8-4713-bbde-0dbfc0d386b7 |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-01 |
eClass |
14 |
27-24-22-01 |
eClass |
6 |
27-24-22-01 |
eClass |
7.1 |
27-24-22-01 |
eClass |
8 |
27-24-22-01 |
eClass |
9 |
27-24-22-01 |
eClass |
9.1 |
27-24-22-01 |
ETIM |
7 |
EC001420 |
ETIM |
8 |
EC001420 |
ETIM |
9 |
EC001420 |
|
|
|
|