SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7657-8XX68-0YK0
Product
Image similar
SIMATIC PCS 7, software, SIMATIC Batch Upgrade Package Server from V9.0 to V9.1 Single License for 1 installation R-SW, without SW, without docu. license key download, class A, 6 languages (de, en, fr, it, sp, zh), online help and manual not in Spanish and Italian, executable in WIN 10 LTSC 2019 WIN Server 2019 for further information, see PCS 7 V9.1 Readme reference HW: PCS 7 IPC bundle email address for delivery is absolutely essential
Notes
This article number is downloadable only. This article number is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
9LA1110-1BH01-0AA0-Z Y01
Managed System Services 1y MSS - DCS The service includes: 1y exclusive techn. support for the PCS 7 control system mobilization to become familiar 30h service management and tech. support. Can be extended. Excl. channel for fast callback. Transparency through Q report and SR Company View. Extranet with excl. content Period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: See SIOS ID 109784055 ! ** system ID (SID) recommended for delivery. Y01:0000-0000-0000
Product
Article Number 6ES7657-8XX68-0YK0
Product Description SIMATIC PCS 7, software, SIMATIC Batch Upgrade Package Server from V9.0 to V9.1 Single License for 1 installation R-SW, without SW, without docu. license key download, class A, 6 languages (de, en, fr, it, sp, zh), online help and manual not in Spanish and Italian, executable in WIN 10 LTSC 2019 WIN Server 2019 for further information, see PCS 7 V9.1 Readme reference HW: PCS 7 IPC bundle email address for delivery is absolutely essential
Product family Upgrades for SIMATIC BATCH
Product Lifecycle (PLM) PM300:Active Product
Notes
This article number is downloadable only. This article number is downloadable only.
Price data
Price Group 281
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125167780
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;