请注意,由于例行维护,从 Saturday, 05 April 05:00 到 Sunday, 06 April 15:00 可能无法使用 SiePortal 功能。
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FC5800-0BS43-0YB0
Product
Image similar
SINUMERIK ONE One Dynamics 5-axis milling software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
Notes
This article number is downloadable only. This article number is downloadable only.
List Price Show prices
Customer Price Show prices
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Loading
Loading
Product
Article Number 6FC5800-0BS43-0YB0
Product Description SINUMERIK ONE One Dynamics 5-axis milling software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
Product family Milling technology package SINUMERIK ONE Dynamics 5 Axis Milling
Product Lifecycle (PLM) PM300:Active Product
Notes
This article number is downloadable only. This article number is downloadable only.
Price data
Price Group 713
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125137004
Commodity Code Not available
LKZ_FDB/ CatalogID NC63
Product Group 5712
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02.10.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
Frequently bought together:
6FC5800-0BA00-0YB0
SINUMERIK ONE 1 axis/spindle in addition software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
6FC5800-0BS60-0YB0
SINUMERIK ONE Safety Integrated - F-PLC software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
6FC5800-0BK00-0YB0
SINUMERIK ONE Safety Integrated - axis/spindle software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
6FC5852-1XG00-0YA0
SINUMERIK ONE CNC software 31-3 Current software 6 languages (en,de,fr,it,sp,zh-s) on SD card with electronic license (PDF)
6FC5800-0AP67-0YB0
SINUMERIK 828D/840D SL OPC UA SOFTWARE OPTION DELIVERY OF A LICENSE
;