- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- SIMATIC PCS 7
- SIMATIC PCS 7 system software
- SIMATIC PCS 7 system hardware
- Technology components
- Simulation and Training Systems
- Update/upgrade packages
- Upgrades from SIMATIC PCS 7 V9.x to V10.0
- Upgrades from SIMATIC PCS 7 V8.x/V9.0 to V9.1
- Upgrades for SIMATIC PCS 7 V8.x to V9.0
- Upgrades from SIMATIC PCS 7 V8.0/V8.1 to V8.2
- Upgrades for Engineering System and Management Console
- Upgrades for Operator System incl. OpenPCS 7 and Web Option for OS
- Upgrades for Process Historian and Information Server
- Upgrades for Maintenance Station
- Upgrades for SIMATIC BATCH
- Upgrades for SIMATIC Route Control
- Upgrades from SIMATIC PCS 7 V7.1 to V8.2
- Upgrades from SIMATIC PCS 7 V7.1/V8.0 to V8.1
- Upgrades from SIMATIC PCS 7 V7.1 to V8.0
- Upgrades from SIMATIC PCS 7 V6.x/V7.0 to V7.1
- Updates/upgrades asynchronous to the PCS 7 version
- Add-ons for SIMATIC PCS 7
- Services for SIMATIC PCS 7
- SIMATIC PCS 7 V9.1
- Previous versions
- SIMATIC PCS neo
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Upgrades for SIMATIC Route Control
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS S7-1500 DI 16x24VDC HF based on 6ES7521-1BH00-0AB0 with conformal coating, -40…+70 °C, digital input module, 16 channels in groups of 16; input delay 0.05..20 ms input type 3 (IEC 61131); diagnostics; hardware interrupts
|
|
|
|
|
|
|
SIPLUS S7-1500 DI 16x24VDC SRC based on 6ES7521-1BH50-0AA0 with conformal coating, -40…+70 °C, digital input module, 16 channels in groups of 16; input delay 3.2 ms; input type 3 (IEC 61131)
|
|
|
|
|
|
|
SIPLUS S7-1500 DI 32x24VDC HF based on 6ES7521-1BL00-0AB0 with conformal coating, -40…+70 °C, digital input module, 32 channels in groups of 16; input delay 0.05..20 ms input type 3 (IEC 61131); diagnostics; hardware interrupts
|
|
|
|
|
|
|
SIPLUS S7-1500 DI 16x230V AC BA based on 6ES7521-1FH00-0AA0 with conformal coating, -40…+70 °C, digital input module, 16 channels in groups of 4; input delay 20 ms; input type 1 (IEC 61131)
|
|
|
|
|
|
|
SIPLUS S7-1500 DI 16x 48 V UC/ 125 V based on 6ES7521-7EH00-0AB0 with conformal coating, -40…+70 °C, digital input module, 16 channels in groups of 1; input delay 0.05..20 ms input type 3 (IEC 61131); diagnostics; hardware interrupts
|
|
|
|
|
|
|
|
|