- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- SIMATIC PCS 7
- SIMATIC PCS 7 system software
- SIMATIC PCS 7 system hardware
- Technology components
- Simulation and Training Systems
- Update/upgrade packages
- Upgrades from SIMATIC PCS 7 V9.x to V10.0
- Upgrades from SIMATIC PCS 7 V8.x/V9.0 to V9.1
- Upgrades for SIMATIC PCS 7 V8.x to V9.0
- Upgrades from SIMATIC PCS 7 V8.0/V8.1 to V8.2
- Upgrades for Engineering System and Management Console
- Upgrades for Operator System incl. OpenPCS 7 and Web Option for OS
- Upgrades for Process Historian and Information Server
- Upgrades for Maintenance Station
- Upgrades for SIMATIC BATCH
- Upgrades for SIMATIC Route Control
- Upgrades from SIMATIC PCS 7 V7.1 to V8.2
- Upgrades from SIMATIC PCS 7 V7.1/V8.0 to V8.1
- Upgrades from SIMATIC PCS 7 V7.1 to V8.0
- Upgrades from SIMATIC PCS 7 V6.x/V7.0 to V7.1
- Updates/upgrades asynchronous to the PCS 7 version
- Add-ons for SIMATIC PCS 7
- Services for SIMATIC PCS 7
- SIMATIC PCS 7 V9.1
- Previous versions
- SIMATIC PCS neo
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Upgrades for Engineering System and Management Console
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIPLUS ET 200SP BA 2xFC PN based on 6ES7193-6AF00-0AA0 with conformal coating, -40…+70 °C, BusAdapter 2x FastConnect connections for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xLC based on 6ES7193-6AG00-0AA0 with conformal coating, -40…+60 °C, BusAdapter 2x LC glass fiber-optic connectors for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA LC/RJ45 based on 6ES7193-6AG20-0AA0 with conformal coating, media converter glass fiber optic cable/CU 1x LC FO connection and 1x RJ45 connection
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xLC-LD based on 6ES7193-6AG50-0AA0 with conformal coating, -40…+60 °C, . BusAdapter 2x LC-LD port, for single-mode optical fiber, up to max. 20 km
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xM12 based on 6ES7193-6AM00-0AA0 with conformal coating, -40…+70 °C, BusAdapter 2x M12 push-pull sockets for PROFINET, D-coding, also suitable for standard M12
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xSCRJ PN based on 6ES7193-6AP00-0AA0 with conformal coating, -40…+60 °C, start up -25 °C, BusAdapter 2 SCRJ FO connections for PROFINET
|
|
|
|
|
|
|
SIPLUS ET 200SP BA 2xRJ45 based on 6ES7193-6AR00-0AA0 with conformal coating, -40…+70 °C, BusAdapter 2x RJ45 sockets for PROFINET
|
|
|
|
|
|
|
|
|