|
|
Braking resistor for SINAMICS S120 Cabinet Module Central braking module Rated power 500 kW 380-480V 3AC, 50/60 Hz Degree of protection IP21
|
|
|
|
|
|
|
Braking resistor for SINAMICS S120 Cabinet Module Central braking module Rated power 1000 kW 380-480V 3AC, 50/60 Hz Degree of protection IP21
|
|
|
|
|
|
|
Braking resistor for SINAMICS S120 Cabinet Module Central braking module Rated power 550 kW 500-600V 3AC, 50/60 Hz Degree of protection IP21
|
|
|
|
|
|
|
Braking resistor for SINAMICS S120 Cabinet Module Central braking module Rated power 1100 kW 500-600V 3AC, 50/60 Hz Degree of protection IP21
|
|
|
|
|
|
|
Braking resistor for SINAMICS S120 Cabinet Module Central braking module Rated power 630 kW 660-690V 3AC, 50/60 Hz Degree of protection IP21
|
|
|
|
|
|
|
Braking resistor for SINAMICS S120 Cabinet Module Central braking module Rated power 1200 kW 660-690V 3AC, 50/60 Hz Degree of protection IP21
|
|
|
|
|
|
|
SINAMICS S120 Cabinet Module Central braking module 380-480V 3AC, 50/60 Hz Rated power 500 kW Cabinet unit IP20 air cooling
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Central braking module 380-480V 3AC, 50/60 Hz Rated power 1000 kW Cabinet unit IP20 air cooling
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Central braking module 500-600V 3AC, 50/60 Hz Rated power 550 kW Cabinet unit IP20 air cooling
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Central braking module 500-600V 3AC, 50/60 Hz Rated power 1050 kW Cabinet unit IP20 air cooling
|
|
Configure
|
|
|