|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 9 A Type rating: 4.8 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 18 A Type rating: 9.7 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 30 A Type rating: 16 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 45 A Type rating: 24 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module booksize Cabinet Kit Single Motor Module Input: 510-720 V DC Output: 0-480 V 3AC, 60 A Type rating: 32 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize cabinet kit Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 85A Type rating: 46 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize cabinet kit Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 132 A Type rating: 71 kW
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize base cabinet for booksize cabinet kits Frame width 800 mm Degree of protection IP20
|
|
Configure
|
|
|
|
|
SINAMICS S120 Cabinet Module Booksize base cabinet for booksize cabinet kits Frame width 1200 mm Degree of protection IP20
|
|
Configure
|
|
|