| |
Watchdog module
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC PCS 7 OS Client based on IPC427E (HDD); Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 320 GB HDD SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; mounting onto standard rail; without PCIE, opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2015 LTSB (EN/DE/FR/IT/SP/CH), 64-bit; PCS 7 V9.0 SP2 for OS Client operation pre-installed; PCS 7 V8.2 SP1 Restore Image enclosed for OS Client operation
|
|
|
|
|
|
|
SIMATIC PCS 7 OS Client based on IPC427E (SSD); Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 240 GB solid-state drive SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; mounting onto standard rail + wall mounting (for shipbuilding); without PCIE opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2015 LTSB (EN/DE/FR/IT/SP/CH), 64-bit; PCS 7 V9.0 SP2 for OS Client operation pre-installed; PCS 7 V8.2 SP1 Restore Image enclosed for OS Client operation
|
|
|
|
|
|
|
SIMATIC PCS 7 OS Client based on IPC477E (HDD); 22" single touch (1920x1080) front USB; Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 320 GB HDD SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; without opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2015 LTSB (EN/DE/FR/IT/SP/CH), 64-bit; PCS 7 V9.0 SP2 for OS Client operation pre-installed; PCS 7 V8.2 SP1 Restore Image enclosed for OS Client operation
|
|
|
|
|
|
|
SIMATIC PCS 7 OS Client based on IPC477E (SSD); 22" single touch (1920x1080) front USB; Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 240 GB solid-state drive SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; without opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2015 LTSB (EN/DE/FR/IT/SP/CH), 64-bit; PCS 7 V9.0 SP2 for OS Client operation pre-installed; PCS 7 V8.2 SP1 Restore Image enclosed for OS Client operation
|
|
|
|
|
|
|
Process Control System IPC647E; (Rack PC, 19", 2 U), Xeon E-2176G (6C/12T, 3.7 (4.7) GHz, 12 MB cache, TB, AMT); RAID1, 480 GB (2x480 GB SSD SATA) in removable drive bay, hot-swap 32 GB DDR4 SDRAM (2x 16 GB) board 4 slots: 2xPCIe x16 (8) 1xPCIe x16 (4), 1xPCIe x16 (1); Windows Server 2016 Standard Edition, 16-core, 5CAL, 64-bit, MUI (en, de, fr, it, sp, zh); PCS 7 V9.0 SP3 pre-installed; 100/240 V AC industrial power supply unit, power supply cable EU, USA, China
|
|
|
|
|
|
|
Process Control System IPC847E; (Rack PC, 19", 4 U), Xeon E-2176G (6C/12T, 3.7 (4.7) GHz, 12 MB cache, TB, AMT); RAID1, 480 GB (2x480 GB SSD SATA) in removable drive bay, hot-swap 32 GB DDR4 SDRAM (2x 16 GB) board 11 slots: 3xPCI, 1xPCIe x16 (8), 5xPCIe x16 (4), 2xPCIe x4 (4); Windows Server 2016 Standard Edition, 16-core, 5CAL, 64-bit, MUI (en, de, fr, it, sp, zh); PCS 7 V9.0 SP3 pre-installed; 100/240 V AC industrial power supply unit, power supply cable EU, USA, China
|
|
|
|
|
|
|
Process Control System IPC647E; (Rack PC, 19", 2 U), Xeon E-2176G (6C/12T, 3.7 (4.7) GHz, 12 MB cache, TB, AMT); 512 GB SSD M.2 NVMe (w. 2 slots occupied) (for operating system); RAID1, 480 GB (2x480 GB SSD SATA) in removable drive bay, hot-swap; 64 GB DDR4 SDRAM (4x 16 GB); board 4 slots: 2xPCIe x16 (8) 1xPCIe x16 (4), 1xPCIe x16 (1); Windows Server 2016 Standard Edition, 16-core, 5CAL, 64-bit, MUI (en, de, fr, it, sp, zh); PCS 7 V9.0 SP3 pre-installed; 2x 100/240 V AC redundant industrial power supply unit, power supply cable EU, USA, China
|
|
|
|
|
|
|
Process Control System IPC847E; (Rack PC, 19", 4 U), Xeon E-2176G (6C/12T, 3.7 (4.7) GHz, 12 MB cache, TB, AMT); 512 GB SSD M.2 NVMe to PCIe x4 adapter card (1 slot occupied) (for operating system); RAID1, 480 GB (2x480 GB SSD SATA) in removable drive bay, hot-swap 64 GB DDR4 SDRAM (4x 16 GB), ECC board 11 slots: 3xPCI, 1xPCIe x16 (8), 5xPCIe x16 (4), 2xPCIe x4 (4); Windows Server 2016 Standard Edition, 16-core, 5CAL, 64-bit, MUI (en, de, fr, it, sp, zh); PCS 7 V9.0 SP3 pre-installed; 2x 100/240 V AC redundant industrial power supply unit, power supply cable EU, USA, China
|
|
|
|
|
|
|
|
|