- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Standalone heating controllers
- Communicating heating controllers
- Heating controller RVP3..
- Heating controller RVL4..
- Room unit QA..
- Extension modules and operator units for RMH760B.. and RMK770..
- Field devices for RMH760B.. and RMK770..
- Sensors‚ setpoint adjusters
- QLS60 - Solar sensor
- QAC22 - Outside sensor LG-Ni1000
- QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- QAD26.220 - Strap-on temperature sensor with cable LG-Ni1000
- QAC32 - Outside sensor NTC 575 Ohm
- QAP22 - Cable temperature sensor PVC 2 m, LG-Ni1000
- FGT-PT1000 - Flue gas temperature sensor Pt1000
- QAD22 - Strap-on temperature sensor LG-Ni1000
- Monitors
- Room units / sensors
- Transformers
- Service tool
- Communicating district heating controllers
- Standalone HVAC controllers
- Communicating HVAC controllers
- Various electrical accessories
- Standalone refrigeration controller
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QLS60 - Solar sensor
|
Produit No. / Description d'article
|
liste de prix / votre prix
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2B TX rail based on 6ES7193-6BP00-0BA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, without AUX terminals, bridged to the left, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+0B TX rail based on 6ES7193-6BP00-0BD0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type D0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2B TX rail based on 6ES7193-6BP00-0BU0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type U0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D TX rail based on 6ES7193-6BP00-0DA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D/T TX rail based on 6ES7193-6BP00-0DA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2D TX rail based on 6ES7193-6BP00-0DU0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type U0, push-in terminals, without AUX terminals, new load group, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2B TX rail based on 6ES7193-6BP20-0BA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, with 10 AUX terminals, bridged to the left, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+4B TX rail based on 6ES7193-6BP20-0BB1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type B1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P8+A4+0B TX rail based on 6ES7193-6BP20-0BF0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type F0, push-in terminals, with 4 AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2D TX rail based on 6ES7193-6BP20-0DA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, with 10 AUX terminals, new load group, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
|
|