SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
  • Building Technologies
    • HVAC products
      • Valves and actuators
        • Globe and pressure independent control valve (PICV)
          • Threaded pressure independent control valves
            • Pressure independent control valves for rooms and zones, PN 25:  VPP46..
              • Combinable actuator for VPP46..
                • SSA331.00 - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
                • SSA131.00 - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
                • SSA161.05 - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
                • SSA161.05HF - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
                • SSA161E.05HF - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
                • SSA151.05HF - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
                • SUA21/3 - Electromotoric actuator, 170 N, 0.8m, AC 230 V, 2P
                • SUE21P - Electromotoric actuator 100 N for combi valves
              • VPP46.. - Combi valves (PICV) PN25, externally threaded
  • Software

SSA151.05HF - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke

Spice Selection Filters
The table to the left displays only matching products according to:
Shaft height
Rated speed [r/min]
All about SSA151.05HF - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
This kind of information is not available for this product.
;