ENG_108089.XML
Extractive procedures for process gas analysis
With extractive measuring procedures, the sample to be analyzed is extracted from the process line and applied preconditioned to the analyzer via a sample line and a sample preparation system.
The series 6 device family from Siemens includes a number of extractive measuring procedures with uniform enclosure and operating concepts. Each measuring instrument provides peak analytical performances for its class:
IR-sensitive components: ULTRAMAT 6, ULTRAMAT 7 and ULTRAMAT 23
For high-selectivity measurement of IR-sensitive components and for standard applications
IR-sensitive components and oxygen
As a combination of the high-end devices ULTRAMAT 6, ULTRAMAT 7, OXYMAT 6 and OXIMAT 7 or for standard applications with ULTRAMAT 23
Oxygen: OXYMAT 6, OXYMAT 7, OXYMAT 61 and OXYMAT 64
For measuring the oxygen concentration according to the paramagnetic principle and for measuring oxygen concentrations in the trace range using ZrO2 sensor technology
Hydrocarbons (total measurement): FIDAMAT 6
For measurement of total hydrocarbons according to the flame ionization principle
Hydrogen and inert gases: CALOMAT 6, CALOMAT 7 and CALOMAT 62
For quickly determining the concentration of hydrogen and other components in binary, even corrosive, mixtures by measuring the thermal conductivity
Our system integration offers field-proven solutions for optimal incorporation of these technologies into your process environment.
ENG_820100.xml
Supplied product documentation on DVD and safety notes
P_FI01_XX_05665
The scope of delivery of the Siemens products for process analytics includes a multilingual instruction sheet with safety notes as well as a uniform DVD - "Analytical products".
This DVD contains the most important manuals and certificates for the Siemens process analytics portfolio. The delivery may also contain product-specific or order-specific printed materials. For more information, see section 7 "Appendix".
Download catalogs
The entire documentation is available for download free of charge in various languages at:
http://www.siemens.com/processanalytics/documentation
Certificates
All available certificates are listed on the internet at:
http://www.siemens.com/processanalytics/certificate