ENG_108090.XML
In-situ TDLS
In-situ analytical procedures feature physical measurements in the process gas stream directly in the actual process gas line. In contrast to extractive gas analysis, a sample is not taken and routed on to the analyzer via a sample line and sample preparation. The fast and non-contact measurement of gas concentrations directly in the process is the domain of in-situ diode laser gas analyzers (TDLS – Tuneable Diode Laser Spectroscopy).
Gas analyzer for 1-3 measuring points: LDS 6
The gas analyzer LDS 6 combines the compact and service-friendly design, simple operation and network capability of the series 6 analyzers with the well-known exceptional performance data of in-situ gas analysis - namely high ruggedness and availability as well as low maintenance - by using diode laser technology and fiber-optics. Up to three LDS 6 in-situ cross-duct sensors (which are also optionally available in an intrinsically safe version for operation in hazardous zones) can be combined with an analyzer in the compact 19" rack housing.
SITRANS TDL gas analyzer
SITRANS TDL is an advanced device platform for in-situ gas analysis and consists of a transmitter and detector unit. SITRANS TDL offers a variety of communications interfaces and is easy to configure using an Ethernet connection and web browser.
ENG_820280.xml
Supplied product documentation on DVD and safety notes
P_FI01_XX_05665
The scope of delivery of the Siemens products for process analytics includes a multilingual instruction sheet with safety notes as well as a uniform DVD - "Analytical products".
This DVD contains the most important manuals and certificates for the Siemens process analytics portfolio. The delivery may also contain product-specific or order-specific printed materials. For more information, see section 7 "Appendix".
Download catalogs
The entire documentation is available for download free of charge in various languages at:
http://www.siemens.com/processanalytics/documentation
Certificates
All available certificates are listed on the internet at:
http://www.siemens.com/processanalytics/certificate