- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- Sensors
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- SQN30.102A2700 - Actuator, 90°/4.5s, 1Nm, 1-wire control, high housing, AC230V
- SQN31.151A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.401A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQM54.482A2 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQM10.16502 - Actuator, 10Nm, 90°/29s, 130°/42s, 5 aux switches, start torque 15Nm, AC230V
- SQN31.101A2700 - Actuator, 90°/4.5s, 1Nm, 3 auxiliary switches, AC230V
- SQM20.18502 - Actuator, 20Nm, 90°/45 s, 130°/66s, 5 aux switches, start torque 20Nm, AC230V
- SQM56.687A2Z3 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, electronic, AC230V
- SQM56.687A8 - SQM56.687A8 Actuator
- SQM50.681A2 - Actuator, 15Nm, 90°/60s, 8 switches, shaft 10mm+key, CE, AC230V
- SQM50.454A8 - SQM50.454A8 Actuator
- SQM50.480A1 - SQM50.480A1 Actuator
- SQM50.481A2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, electronic, AC230V
- SQM56.687A2 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
- SQM54.482A2Z3 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, electronic, AC230V
- SQN31.411A2700 - Actuator, 90°/30s, 3Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM54.482A203 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.111A2700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM56.687A203 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
- SQM50.381A2 - Actuator, 10Nm, 90°/15s, 8 switches, shaft 10mm+key, CE, AC230V
- SQN30.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN30.401A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN31.111A2700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQN31.251A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.481A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, AC230V
- SQM50.482A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.402A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN31.221A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SQM10.16502 - Actuator, 10Nm, 90°/29s, 130°/42s, 5 aux switches, start torque 15Nm, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC PCS neo Maintenance Dynamic 6DL8900-0DX00-0AL8-ZY01 annual fee, required quantity results from license volumes services: new SW version, online support incl. PCS myExpert Portal and 15 h technical support hotline Automatic renewal for 12 months if not canceled 30 days prior to expiration. Period of delivery and service: 12 months from date of invoice. Additional terms of delivery and service conditions apply: see SIOS ID 109793051 ******************************* system ID (SID) and email address required for ordering
|
|
|

This product is downloadable only.
Please enter text for every Y option (using the Configurator).
|
|
|
|
|
|
SIMATIC PCS neo Maintenance Dynamic 6DL8900-0DX00-0AV8-ZY01 annual fee, required quantity results from license volumes services: new SW version, online support incl. PCS myExpert Portal and 15 h technical support hotline Automatic renewal for 12 months if not canceled 30 days prior to expiration. Period of delivery and service: 12 months from date of invoice. Additional terms of delivery and service conditions apply: see SIOS ID 109793051 *******download product******** system ID (SID) and email address required for ordering
|
|
|

This product is downloadable only.
Please enter text for every Y option (using the Configurator).
|
|
|
|
|
|
SIMATIC PCS neo, software, Software Media Package V5.0 software without license, use only in connection with a valid license, engineering software/runtime software software download, 2 languages (de, en), executable in Windows Server 2019 Standard Edition (64-bit MUI), for more information, see PCS neo V5.0 system Readme, reference hardware: PCS neo V5.0 IPC bundle ******************************* email address required for delivery
|
|
Configure
|

This product is downloadable only.
|
|
|
|
|
|
SIMATIC PCS neo, software, Software Media Package V5.0, data storage medium without license, use only in connection with a valid license, engineering software/runtime software on USB flash drive, 2 languages (de, en), executable in Windows Server 2019 Standard Edition (64-bit MUI), for more information, see PCS neo V5.0 system Readme, reference hardware: PCS neo V5.0 IPC bundle ******************************* content: 1x USB
|
|
Configure
|
|
|
|
|
SIMATIC, software, license USB flash drive ******************************* content: 1x USB flash drive ******************************* Z option: Y01: system ID input format: Y01: xxxx-yyyy-zzzz for SIMIT: Y01: 0000-0000-0000 ******************************* Z option: Y02: dongle ID for new orders input format: Y02: 0-0000000 for subsequent orders: input format: Y02: 3-xyzxyzx existing dongle ID
|
|
|
Please enter text for every Y option (using the Configurator).
|
|
|
|
|
|
SIMATIC, software, license carrier download ******************************* Z option: Y01: system ID input format: Y01: xxxx-yyyy-zzzz for SIMIT: Y01: 0000-0000-0000 ******************************* Z option: Y02: dongle ID for new orders input format: Y02: 0-0000000 for subsequent orders: input format: Y02: 3-xyzxyzx existing dongle ID email address required for delivery
|
|
|

This product is downloadable only.
Please enter text for every Y option (using the Configurator).
|
|
|
|
|
|
SIMATIC, software, USB license dongle, use only in connection with valid license, ******************************* content: 1x USB dongle ******************************* Z option: Y01: system ID input format: Y01: xxxx-yyyy-zzzz ******************************* PCS neo SID registration: https://sid.myneo.siemens.com *******************************
|
|
|
Please enter text for every Y option (using the Configurator).
|
|
|
|
|
|
SIMATIC, software, USB license dongle, spare part, use only in connection with valid license, ******************************* content: 1x USB dongle ******************************* Z option: Y01: system ID input format: Y01: xxxx-yyyy-zzzz ******************************* PCS neo SID registration: https://sid.myneo.siemens.com *******************************
|
|
|
Please enter text for every Y option (using the Configurator).
|
|
|
|
|
|
SIMATIC PCS neo V5.0 software Administration Console (1 client), license floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows Server 2019 Standard Edition (64-bit MUI), for more information, see PCS neo V5.0 system Readme, reference hardware: PCS neo V5.0 IPC bundle content: 1x certificate order only in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
|
|
Configure
|
|
|
|
|
SIMATIC PCS neo V5.0 software Administration Console (1 client), license floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows Server 2019 Standard Edition (64-bit MUI), for more information, see PCS neo V5.0 system Readme, reference hardware: PCS neo V5.0 IPC bundle *******download_product******** order only in connection with: 6DL8900-7XX00-0XH8-Z Y01 Y02
|
|
Configure
|

This product is downloadable only.
|
|
|
|
|
|
|
|