|
|
spiral connection cable for SINUMERIK HT 2 and HT 10 cable length 1.5 m stretchable to 3.5 m
|
|
|
|
|
|
|
Signal cable pre-assembled type: 6FX2002-1DC00 (SINAMICS Drive CLiQ) Connector IP20/IP20, without 24 V Length (m)=
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 0.95 M
|
|
|
|
|
|
|
SINAMICS DRIVE-CLiQ cable IP20/IP20 Length 5.0m
|
|
|
|
|
|
|
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 0.11 M
|
|
|
|
|
|
|
SINAMICS DRIVE CLiQ CABLE IP20/IP20 Length: 2100mm
|
|
|
|
|
|
|
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 0.16 M
|
|
|
|
|
|
|
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 2400mm
|
|
|
|
|
|
|
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 0.21 M
|
|
|
|
|
|
|
SINAMICS DRIVE-CLIQ CABLE IP20/IP20 LENGTH: 1.45 M
|
|
|
|
|