- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Industrial burners
- Burner controls accessories
- Burner management systems accessories
- Damper actuators accessories
- Sensors
- Sensors accessories
- Service tools
- Universal controllers
- VGD20.503A
- Valves and actuators, gas accessories
- LGI16.053A17
- SQN72.6C4A21
- SQN30.102A2700 - Actuator, 90°/4.5s, 1Nm, 1-wire control, high housing, AC230V
- SQN31.151A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.401A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQM54.482A2 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQM10.16502 - Actuator, 10Nm, 90°/29s, 130°/42s, 5 aux switches, start torque 15Nm, AC230V
- SQN31.101A2700 - Actuator, 90°/4.5s, 1Nm, 3 auxiliary switches, AC230V
- SQM20.18502 - Actuator, 20Nm, 90°/45 s, 130°/66s, 5 aux switches, start torque 20Nm, AC230V
- SQM56.687A2Z3 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, electronic, AC230V
- SQM56.687A8 - SQM56.687A8 Actuator
- SQM50.681A2 - Actuator, 15Nm, 90°/60s, 8 switches, shaft 10mm+key, CE, AC230V
- SQM50.454A8 - SQM50.454A8 Actuator
- SQM50.480A1 - SQM50.480A1 Actuator
- SQM50.481A2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, electronic, AC230V
- SQM56.687A2 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
- SQM54.482A2Z3 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, electronic, AC230V
- SQN31.411A2700 - Actuator, 90°/30s, 3Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM54.482A203 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.111A2700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM56.687A203 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
- SQM50.381A2 - Actuator, 10Nm, 90°/15s, 8 switches, shaft 10mm+key, CE, AC230V
- SQN30.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN30.401A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN31.111A2700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQN31.251A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.481A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, AC230V
- SQM50.482A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.402A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN31.221A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SQN31.151A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
|
|